IESNA:LM-63-2002
[TEST]P1062166
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2406-143-47)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]8/7/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S125RDR-H850D830-X4F0-XX-UDD-SVL-B
[LUMINAIRE]DEFINE 5 BLACK REGRESSED DIRECT RECESSED HOUSING WITH SILVER STRAIGHT BLADE LOUVER WITH DIFFUSER
[MORE]HIGH PERFORMANCE LIGHT ENGINE
[LAMP]3000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1000
TILT=NONE
1 -1 1 37 5 1 1 0.390833 4 0
1 1 23.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
691.7 690.8 688.2 682.9 675 666.2 653 638.9 621.4 602
582.7 560.7 536.1 511.5 486 458.8 432.4 404.3 375.3 345.4
315.5 284.8 254 222.4 188.1 156.4 125.7 94 64.2 38.7
15.8 5.3 3.5 1.8 0.9 0 0
691.7 690.8 686.4 679.4 667.9 653.9 635.4 613.5 591.5 566.9
538.7 510.6 482.5 453.5 421 390.2 359.5 328.7 295.3 265.4
233.8 203 174 142.4 114.3 89.6 64.2 43.1 28.1 16.7
10.5 6.2 3.5 2.6 0.9 0 0
691.7 685.5 676.7 662.7 643.3 620.5 595.9 566.9 537.9 504.5
472.8 436.8 403.4 368.2 334 298.8 263.7 228.5 195.1 161.7
130.1 98.4 71.2 53.6 42.2 34.3 27.2 21.1 15.8 11.4
8.8 6.2 4.4 2.6 1.8 0 0
691.7 691.7 677.6 658.3 632.8 605.5 573 539.6 504.5 467.6
428.9 391.1 355.9 316.4 275.1 237.3 198.6 160.8 123.9 91.4
67.7 56.2 48.3 41.3 34.3 28.1 22.9 17.6 14.1 11.4
8.8 7 5.3 3.5 1.8 0.9 0
691.7 691.7 676.7 654.8 626.6 595.9 563.4 527.3 492.2 450.9
412.2 372.6 332.2 292.7 254.9 213.6 176.7 136.2 98.4 73.8
61.5 53.6 45.7 38.7 31.6 26.4 21.1 17.6 14.1 11.4
8.8 7 5.3 3.5 1.8 0.9 0
